Your Country
USA Flag Image
Watts
 
Skip Navigation


Euro Series Faucets

Designer Lavatory, Kitchen and Bath Faucets.

Add a touch of luxury with Watts Brass & Tubular Euro Series Designer Lavatory, Kitchen and Bath faucets. Featuring classic European design, polished chrome finish and washerless cartridge design the Euro Series is an excellent addition to our stylish and dependable line of products.




Euro Series - Lavatory Faucets

200 Series
Lavatory Faucets

Single Handle Operation

Click Here to download the
200 Series Product Specification sheet.
Click Here to download the
200 Series Product Installation sheet.

300 Series
Lavatory Faucets

Double Handle Operation

Click Here to download the
300 Series Product Specification sheet.
Click Here to download the
300 Series Product Installation sheet.



Euro Series - Kitchen Faucets

400 Series
Kitchen Faucets

Single Handle Operation

Click Here to download the
400 Series Product Specification sheet.
Click Here to download the
400 Series Product Installation sheet.

500 Series
Kitchen Faucets

Double Handle Operation

Click Here to download the
500 Series Product Specification sheet.
Click Here to download the
500 Series Product Installation sheet.



Euro Series - Tub & Shower Faucets

800 Series
Tub & Shower Faucets

Available in single, double and triple handle configurations

Click to download:

800 Series Product Specification sheet.

800SG Series Product Specification sheet.

810 Series Product Specification sheet.

Click Here to download the
800 Series Product Installation sheet.



Watts Euro Series - Specialties

E330
Bar SinkFaucets

Features acrylic handles, 4" centers and washerless cartridge design.

Click Here to download
the E330 Series Product Specification sheet.


E390 - Bidet Faucet
Features acrylic handles, 8" centers and washerless cartridge design.


More Information


Product Brochure
Click here to download
the EuroSeries Product brochure.

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© 2008 Watts Regulator Company
A Division of Watts Water Technologies, Inc. All Rights Reserved.