Your Country
USA Flag Image
Watts
 
Skip Navigation

WaterPEX® Fast Packs


Watts WaterPEX Fast Packs are uniquely designed with the repair plumber and retrofit contractor in mind. Each fast pack is pre-cut to 10 ft. lengths and packaged in a convenient, easy to carry, heavy-duty 8 mil plastic sheathe. The Fast Pack is made to fit easily into the bed of a pick-up truck or service van, and does not require two people to load or unload.

Features:

  • Available in 1⁄2" and 3⁄4", Red, Blue and White
  • Pre-cut to 10 ft. lengths, and wrapped in a heavy-duty plastic sheathe
  • Easy to load and unload into pick-up truck or service van
  • Requires only one person to handle
  • In Stock and Available for immediate shipment

 



More Information
 
   
 
Product Brochure
 
Click here to download
Watts WaterPEX® Fast Packs Product brochure.
 
 
Specification Sheet
 
 
Click here to download Watts WaterPEX® Fast Packs Product Specification sheet.
 
 
 
Installation Sheet
 
 
Click here to download Watts WaterPEX® Packs Product Installation sheet.
 
   

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© 2008 Watts Regulator Company
A Division of Watts Water Technologies, Inc. All Rights Reserved.