Your Country
USA Flag Image
Watts
 
Skip Navigation



No One Can Predict When Your Water Heater Will Leak!
Install Peace of Mind

Protect your home or building from excessive water damage due to water heaters leaks or malfunctions.  The FloodSafe® Water Detector Shutoff is designed to detect the presence of water beneath the water heater and automatically shut off the cold water supply and power source to the water heater, protecting your investment from catastrophic water damage.

For more in-depth information on this product, visit our FloodSafe® web site at http://floodsafe.watts.com

Features

  • Shuts off both the water and power supply to the water heater upon detection of a leak or malfunction
  • Testable and resettable device
  • Full flow valve, complies with plumbing codes
  • Visual and audible alarms alert owners to leak condition
  • Contacts for connection to monitored alarm systems
  • No special piping required
  • Models for gas, electric and oil fired water heaters
  • Available for ¾ and 1 in. piping
Watch the FloodSafe® Water Detector Shutoff in Action

To learn more about the FloodSafe® Water Detector Shutoff and see all of its features and benefits, watch our brief introductory video below.

Requires Adobe Flash Player to view.
Broadband connection recommended

Requires Adobe Flash Player to view.
Broadband connection recommended





More Information
   
 
Product Brochure
 
Click here to download
the FloodSafe® Water Detector Shutoff Product Brochure.
   
 
Specification Sheet
 
Click here to download
the FloodSafe® Water Detector Shutoff Product Specification Sheet.
   
 
Installation Instructions
 

     

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.