Your Country
USA Flag Image
Watts
 
Skip Navigation

FSC Flanged Seacocks

Applications

  • Ideal for Marine service above or below the waterline.

Features

  • 85/5/5/5 Naval bronze body.
  • Stainless Steel handle and nut.
  • Full size ports.
  • Drain plug for winterization.
  • Grounding screw for bonding systems.
  • Pressure rated at 600psi (41 bar) WOG, non-shock.
  • PTFE stem packing seal and seats.
  • Vinyl insulator on heavy duty stainless steel handles.
  • Blow out proof pressure retaining stem.
  • Fast quarter-turn (open or close) operation.
  • Low operating torque.
  • Adjustable stem packing gland.
  • Each valve individually tested, air under water, in the
    opened and closed position.

Specifications

Valves shall be 2-piece, full port construction, 85-5-5-5 bronze body and adapter, chrome plated brass ball, 304SST handle, 304SST handle nut, brass packing nut, brass stem, PTFE packing gland, PTFE seats, brass (NPT) drain plug and brass #10-32 grounding screw. Watts Regulator Company FSC shall have a NPT thread and NPSM thread at flange end.

 



More Information
   
 
Catalog
 
Click here to download
the Watts Marine General Catalog.
 

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© 2008 Watts Regulator Company
A Division of Watts Water Technologies, Inc. All Rights Reserved.