Your Country
USA Flag Image
Watts
 
Skip Navigation

Series GBF Grooved End Butterfly Valves

Watts Series GBF Grooved End Butterfly Valves can be used to isolate system components in HVAC, Commercial, OEM, and Institutional
grooved piping systems.

Applications

  • Hot Water Heating Systems
  • Boiler Piping
  • Chilled Water Systems
  • Condenser Water
  • Water Treatment Systems
  • As a shut-off or isolation valve in a grooved piping system

Features

  • Grooved lightweight ductile iron body for easier installations
  • EPDM encapsulated ductile iron disc provides bubbletight
    shut-off
  • Teflon®* bushings for consistent low torque ratings
  • Corrosion resistant 2-piece blowout proof stainless
    steel stem
  • 3 NRB O-ring, shaft seals prevent shaft leaks
  • 10-position manual lever operator or gear operator for
    easy operation
  • Grooved end designed to ANSI/AWWA C-606 Rigid
    Groove Specification
  • Complies with the requirements of MSS-SP67

Maximum Pressure: 175psi
Maximum Temperature: 275º F (135º C)

 

 

 

 

 

 

 

 

 

*Teflon® is a registered trademark of the E.I. Dupont de Nemours & Company, Incorporated.



More Information
   
 
Product Brochure
 
Click here to download
the GBF Grooved End Butterfly Valves Product brochure.
 
 
Specification Sheet
 
 
Click here to download
the GBF Grooved End Butterfly Valves Product Specification sheet.
 

     

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.