Your Country
USA Flag Image
Watts
 
Skip Navigation

"Track" Lavatory Carriers

Features:

  • Can be lagged to floor without setting horizontal arm
    spacing. Arm Brackets slide along Cross Plate, allowing
    arms to be horizontally adjusted, and/or offset from
    center.
  • Horizontal and vertical adjustments are completely
    independent.
  • Cross Plate attaches to Uprights with Compression
    Brackets - no U-bolts!
  • Uprights are offset on the foot, and reverse against
    front or back of the wall cavity.
  • Both Leveling Screws and Locking Device adjust and
    fix from underside of sink. Minor position adjustments
    can be made without removing the sink.
  • Arm Brackets available with 10" extended nipples.

Benefits:

  • Easily installed by one person.
  • Can save as much as 30 minutes installation
    time per carrier.
  • Less hardware and fewer parts means less missing
    hardware and fewer missing parts.
  • Models available for standard and 27x20 concealed
    arm installation
  • Patent Pending


More Information
 
   
 
Product Brochure
 
Click here to download
the “Track” Lavatory Carriers Product brochure.
 
 
Specification Sheet
 
 
Click here to download the TCA-411 Product Specification sheet.
 
 
 
Specification Sheet
 
 
Click here to download the TCA-411-D Product Specification sheet.
 
   
 
Specification Sheet
 
 
Click here to download the TCA-411-WC Product Specification sheet.
 
   
 
Specification Sheet
 
 
Click here to download the TCA-411-D-WC Product Specification sheet.
 
   


     

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.