|
|
|
Tankless Water Heater Valves
Replace that bucket of fittings and all those potential leaks with Watts’ new Series TWH Tankless Water Heater Valves. Now all you need is one valve to get the job done.
|
|
|
Ball Valves with Press Fittings
Series FBV-3-Press 2-Piece, Full Port, Brass Ball Valves feature integral press-fitting ends designed for use in ProPress® piping systems with the use of standard tools.
|
|
|
OneFlow Anti-Scale Systems
OneFlow prevents scale by transforming dissolved hardness minerals into harmless, inactive microscopic crystal particles.
|
|
|
Kwik-Change RO Systems
Connect and disconnect cartridges with a simple 1/4-turn, making cartridge replacement quick, easy and more sanitary. 50 and 100 GPD systems available.
|
|
|
Vortech Systems
Vortech water softeners and filters reduce backwash water, salt consumption and environmental impact by utilizing new efficient distributor plate design.
|
|
|
Quick-Connect Fittings
The quickest pipe connection method on the market! Includes Series 35 thermal plastic and Series 45 brass offering. Elbows, tees, unions, end stops, manifolds and more available.
|
|
|
FloodSafe Connectors
Auto-Shutoff Connectors feature a patented design that protects against catastrophic water damage caused by burst, broken or ruptured water supply hoses and fittings.
|
|
|
WaterPEX Fast Packs
Fast Packs are uniquely designed with the repair plumber and retrofit contractor in mind. Each fast pack is pre-cut to 10 ft. lengths and packaged in an easy to carry 8 mil plastic sheathe.
|
|
|
'Track' Lavatory Carriers
Track lavatory carriers feature independent horizontal & vertical arm adjustments and sliding arm brackets to allow complete horizontal positioning of the carrier arms.
|
|
|
Industry Standard Series
Water Closet Carriers feature an exclusive patent pending compression seal that eliminates costly behind the wall carrier leaks. Simplifies installation and provides peace of mind.
|
|
|
GoldenEagle 919
Reduced Pressure Zone Assemblies provide trouble free operation in all types of water conditions and separate access covers make servicing a snap. Designed for health hazard applications.
|
|
|
Euro Faucets
Add a touch of luxury with the Euro Series Designer Lavatory, Kitchen and Bath faucets. Featuring classic European design, polished chrome finish and washerless cartridge design.
|
|
|
WaterPEX Stud Reels
Watts WaterPEX Stud Reels are uniquely designed for fast, kink-free home-run PEX pipe installations. Designed to be mounted between two wooden or steel construction studs
|
|
|
Stainless Steel ACVs
Check out Watts' full line of lightweight, corrosion resistant stainless steel automatic control valves designed to meet your project needs.
|
|
|
Quick-Connect Manifolds
A breaker box for your plumbing, main water supply lines bring water into the manifold and individual distribution lines move water out to each fixture. Features a unique modular design.
|
|
|
FSC Flanged Seacocks
UL Marine approved and produced from 85-5-5-5 naval bronze. Triangular flanged, machined smooth for flush fit hull mounting. Full flow design with heavy-duty stainless steel handle.
|
|
|
 |