WaterPEX® Stud Reels
No Kinks. All Run. No Errors.
Watts WaterPEX® Stud Reels are uniquely designed for fast, kink-free home-run PEX pipe installations. 3⁄8" and 1⁄2" WaterPEX® pipe is neatly coiled around a heavy-duty HDPE reel designed to be mounted between two wooden or steel construction studs (on 16" centers). The pipe can be drawn off of the reel in a continuous run direct from the manifold to the fixture. No kinks, all run, no errors. The HDPE reel is recyclable, and can be easily stacked at the jobsite or in a construction trailer in a compact space. The reels themselves can be shipped via a small-package shipment carrier.
 |
Features:
- Available in 3⁄8" (500' coil) and 1⁄2" (300' coil), Red and Blue only.
- Easily mounted between two wood or metal construction studs (16" ctrs.)
- Neatly packaged and compact enough for small-package shipment carriers
- Requires only one person to handle
- In Stock and Available for immediate shipment
|
 |
 |
 |
More Information |
|
 |
|
|
| |
Product Brochure |
|
 |
Click here to download
Watts WaterPEX® Stud Reels Product brochure. |
 |
 |
|
|
| |
Specification Sheet |
|
| |
Click here to download Watts WaterPEX® Stud Reels Product Specification sheet. |
|
 |
|
|
| |
Installation Sheet |
|
| |
Click here to download Watts WaterPEX® Stud Reels Product Installation sheet. |
|
 |
|
|
|