KA2-R
Part of the A2C-WB Series
Ordering Code: 0004805
UPC: 098268922813
Lead Free: NO
Retrofit Kit For Models A2-WB, A2C-WB, A2C-WB-M
This retrofit kit, model KA2-R, is used to replace the following Watts(R) IntelliFlow(R) models, A2-WB, A2C-WB and A2C-WB-M1, with the new IntelliFlow model A2C-WB-M1. This kit contains (2) brass adapters, (2) screws, (2) brass sleeves, (2) stainless steel washers, (2) brass union fittings, (2) brass union nuts, (6) O-rings and (1) grease packet.
- Easy installation
- Silent reliable operation
- Replaceable internal strainer screen
- Leak sensor on Intelliflow models
Specifications | |
---|---|
Brand | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Type | Socket |
EAN | 098268922813 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Socket |
Lead Free | NO |
Part Number | 0004805 |
Series | A2C-WB |