SilverEagle®

silvereagle-install

Superior Backflow Protection

With safety at its core, SilverEagle® backflow prevention assemblies incorporate the latest design features to protect against contamination at cross-connections. Series 757 protects against contamination at non-health hazard cross-connections, while the Series 957 SilverEagle® backflow does the same at health hazard cross-connections. When it comes to protecting your water supply, consider a compact, light, and flexible backflow assembly.

Benefits

  • Utilizes groove connections for ease of installation & pipe alignment
  • Patented Link-check assemblies allow ease of serviceability
  • Replacable check disc rubber
  • Smallest Enclosure

Products

757, 757N Product Image

Series 757, 757N

21⁄2" – 10"

Series 757, 757N Double Check Valve Backflow Prevention Assemblies are used to prevent backflow of non-health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system.

Learn More
757DCDA,757NDCDA,C300,C300N Product Image

Series LF757DCDA, LF757NDCDA

21/2" - 10"

Series 757DCDA, 757NDCDA Double Check Detector Backflow Prevention Assemblies are used to prevent backflow of non-health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system. They feature a bypass line with meter to monitor unauthorized use of water.

Learn More
957,957N,957Z,C400 Product Image

Series 957, 957N, 957Z

21⁄2" – 10"

Series 957, 957N, 957Z Reduced Pressure Zone Backflow Prevention Assemblies are used to prevent backflow of health hazard pollutants from entering the potable water supply system.

Learn More
957RPDA Product Image

Series LF957RPDA, LF957NRPDA, LF957ZRPDA

21/2" - 10"

Series 957RPDA, 957NRPDA, 957ZRPDA Reduced Pressure Detector Backflow Prevention Assemblies are used to prevent backflow of health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system. They feature a bypass line with meter to monitor unauthorized use of water.

Learn More
757,C200 Product Image

About UL/FM Butterfly Valves

  • Built-in tamper switch wiring
  • Backflow assembly is lighter & more compact
  • Groove couplings allow ease of installation & pipe alignment
  • All butterfly valves display flow indicator flag

957 Product Image

About QuarterTurn Ball Valves

  • Positive drip tight closure
  • Fast quarter-turn operation
  • Available 21⁄2" – 4" sizes
  • Available for “N" pattern, “Z" pattern and horizontal installations
  • Low operating torque

How To Buy

Find local distributors that sell Watts products and accessories.

Find your local Sales Representative for any Watts product and accessory questions, support or to get a quote.

Homeowner? Sorry, Watts sales representatives do not sell directly to consumers. Please see your local retailer.