Skip to Main Content
Logo

FD-200-EG Watts

Floor Drain with Oval Funnel

Series FD-200-EG on-grade epoxy coated cast iron floor drain with anchor flange, weepholes, adjustable heel proof nickel bronze strainer with 4 in.(102mm) x 9 in.(229mm) oval nickel bronze funnel, and no hub (standard) outlet.

Features

  • Adjustable heel proof nickel bronze strainer with nickel bronze oval funnel for use with multiple condensate and drip line (indirect waste) applications
  • On-grade epoxy coated cast iron for a smooth finish and long life
  • No hub (standard) outlet for easy installation
  • Weep holes for double drainage and protection from deterioration of surrounding drain area

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific FD-200-EG