Skip to Main Content
Logo

WD-AH Watts

Semi-Automatic Draw-Off Grease Interceptor with Access Housing

Series WD-AH recessed epoxy coated steel semi-automatic draw-off grease interceptor with gasketed epoxy coated steel cover, hex head perimeter bolts, removable grease accumulating cover and baffle assembly, deep seal trap with cleanout, internal stainless steel flow control plate, flexible draw-off hose, outlet line shut-off valve, IPS threaded connections, and epoxy coated steel access housing with skid-proof cover and adjustable carrier brackets.

Features

  • Acid-resistant epoxy coated steel for smooth finish and long life
  • Gasketed epoxy coated steel cover secured by hex head perimenter bolts for a secure seal
  • Removable grease accumulating cover and baffle assembly, and epoxy coated steel access housing with skid-proof cover for easy maintenance
  • Internal stainless steel flow control plate, flexible deraw-off hose, and adjustable caerrier brackets help match conditions

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD-AH