Skip to Main Content
Logo

WD-L Watts

PDI Certified Low-Rough-In Grease Interceptor

Series WD-L PDI Certified recessed or floor mounted epoxy coated steel low-rough-in grease interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), removable baffle assembly, deep seal trap with cleanout, external cast iron flow control fitting, and no hub (standard) connections.

Features

  • Gasketed skid-proof cover helps ensure a secure seal
  • External cast iron flow control fitting and no hub (standard) connections for easy installation
  • Acid-resistant epoxy coated steel for smooth finish and long life
  • Removable baffle assembly and deep seat trap with cleanout ensure easy maintenance

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD-L

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: