Skip to Main Content
Logo

WD-LA Watts

Low Rough-in Semi-Automatic Draw-Off Grease Interceptor

Series WD-LA floor mounted epoxy coated steel low-rough-in semi-automatic draw-off grease interceptor with gasketed epoxy coated steel cover, hex head perimeter bolts, removable grease accumulating cover and baffle assembly, deep seal trap with cleanout, internal stainless steel flow control plate, flexible draw-off hose, outlet line shut-off valve, and IPS threaded connections.

Features

  • Internal stainless steel flow control plate and outlet line shut-off valve help fine-tune performance
  • Acid-resistant epoxy coated steel for smooth finish and long life
  • Removable grease accumulating cover and baffle assembly, and deep seal trap with cleanout for easy maintenance
  • Gasketed epoxy coated steel cover secured by hex head perimenter bolts for a secure seal

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD-LA

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: