Skip to Main Content
Logo

OI Watts

Oil Interceptor

Series OI recessed or floor mounted epoxy coated steel oil interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), double wall deep seal trap, draw-off connection and dual vent connections, integral stainless steel flow control plate, and no hub (standard) connections.

Features

  • Integral stainless steel flow control plate and no hub (standard) connections for easy installation
  • Double wall deep seal trap and gasketed, skid-proof cover ensure a reliable seal
  • Epoxy coated steel housing and cover for smooth finish and long life
  • Draw-off connection and dual vent connections help simplify maintenance

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific OI

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: