Skip to Main Content
Logo

SA Watts

Heavy Duty Sand and Sediment Interceptor

Series SA heavy duty epoxy coated steel sand and sediment interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), internal straining baffles, 2 in. (51mm) no hub vents, and 4 in. (102mm) no hub (standard) connections.

Features

  • Internal straining baffles accessible for cleaning
  • Acid-resistant epoxy coated steel for smooth finish and long life
  • No hub vents and no hub (standard) connections for easy installation
  • Gasketed cover is skid-proof for a secure seal

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SA