LFF127-31
Two-Way Flow Altitude Valve with Solenoid Override
Series LFF127-31, LFF1127-31 Two Way Flow Altitude Valve with Solenoid Override Feature is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved or as commanded by the Solenoid Pilot. The valve also opens allowing return flow (tank discharge), when upstream pressure falls below reservoir head pressure. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint, or as commanded by the Solenoid Pilot. The Solenoid also has provisions for manual operation in the event of power outage.
Features
- Allows flow into a reservoir or elevated storage tank
- Allows return flow when upstream pressure falls below reservoir head pressure
- Water level is controlled by a field installed sensing line
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Literature
-
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - Model 27 Altitude Pilot
- Specification Sheet - S3W 3-way solenoids
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF127-31
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |