Skip to Main Content
Logo

LFM127-11 Watts

One-Way Flow Altitude Valve with Delayed Opening

Series LFM127-11, LFM1127-11 One Way Flow Altitude Valve with Delayed Opening Feature is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the water level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint. The valve also has an adjustable delayed opening feature, allowing a calculated draw-down of water level, before opening for tank fill operation to increase water circulation through the tank.

Features

  • Allows flow into a reservoir or elevated storage tank
  • Allows a calculated "draw-down" of water level to increase tank circulation
  • Water level is controlled by a field installed sensing line
  • Body and cover are constructed of strong and durable ductile iron (ASTM A536)

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM127-11

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: