Skip to Main Content
Logo

LFM127-32 Watts

One-Way Flow Altitude Valve with Solenoid Override

Series LFM127-32, LFM1127-32 One Way Flow Altitude Valve with Solenoid Override Feature is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved, or as commanded by the Solenoid Pilot. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint, or as commanded by the Solenoid Pilot. The Solenoid also has provisions for manual operation in the event of power outage.

Features

  • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
  • Simplified and efficient design is easy and economical to maintain
  • Allows flow into a reservoir or elevated storage tank
  • Water level can be controlled by a remote sensing line or Solenoid Pilot

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM127-32

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: