S127-32
One-Way Flow Altitude Valve with Solenoid Override
Series S127-32, S1127-32 One Way Flow Altitude Valve with Solenoid Override Feature is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved, or as commanded by the Solenoid Pilot. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint, or as commanded by the Solenoid Pilot. The Solenoid also has provisions for manual operation in the event of power outage.
Features
- Allows flow into a reservoir or elevated storage tank as commanded by the Solenoid Pilot
- Water level is controlled by remotely sensing static tank head pressure through a field installed sensing line.
- Solenoid has provisions for manual operation in the event of power outage.
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
Literature
-
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - Model 27 Altitude Pilot
- Specification Sheet - S3W 3-way solenoids
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S127-32
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |