LFF110-14
On-Off (4 & smaller) Float Control Valve for Adjustable High and Low Levels
Series LFF110-14, LFF1110-14 On-Off Float Control Valve is designed to open fully or close drip-tight as commanded by the Float Control Pilot. The Float Pilot may be either valve or remote mounted. The valve closes drip tight when water level reaches the adjustable high-level setpoint, and open fully when water level is below the adjustable low-level setpoint, allowing a calculated draw-down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot.
Features
- Ideal for balancing inflow and outflow demand
- Maintains a constant liquid level in a tank or reservoir
- Calculated water "drawdown" increases tank circulation
- High and low liquid level settings are easy to adjust to the desired setpoints
Literature
-
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF110-14
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |