Skip to Main Content
Logo

LFM110-14 Watts

On-Off Control Valve for Adjustable High and Low Levels

Series LFM110-14, LFM1110-14 On-Off Float Control Valve is designed to open fully or close drip-tight as commanded by the Float Control Pilot. The Float Pilot may be either valve or remote mounted. The valve closes drip tight when water level reaches the adjustable high-level setpoint, and open fully when water level is below the adjustable low-level setpoint, allowing a calculated draw-down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot.

Features

  • Valve open is commanded by the Float Control Pilot
  • Opens and closes to correspond with high and low lever setpoints
  • Allows a calculated "draw-down" of water level to increase tank circulation

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM110-14