S110-18
On-Off Control Valve with Pressure Sustaining
Series S110-18, S1110-18 On-Off Float Control Valve with Pressure Sustaining Feature is designed to open fully or close drip-tight as commanded by the Float Control Pilot, and throttles to sustain a minimum upstream pressure during tank filling operations. The Float Pilot may be either valve or remote mounted. The valve closes drip tight when water level reaches the adjustable high-level setpoint, and opens when water level is below the adjustable low-level setpoint, allowing a calculated draw-down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot.
Features
- Opens or closes as commanded by the Float Control Pilot
- Sustains a minimum upstream pressure during tank filling operations
- Allows a calculated "draw-down" of water level to increase tank circulation
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
Literature
-
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
- Specification Sheet - SSPV20C Pressure Relief, Sustaining or Backpressure Pilot
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S110-18
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |