LFF115-43
Pressure Reducing and Sustaining Control Valve with Downstream Surge Control
Series LFF115-43, LFF1115-43 pressure reducing and sustaining control valve with downstream surge control feature is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, sustain a minimum upstream pressure, and quickly modulate toward a closed position when a sudden high pressure downstream condition occurs. The quick closing action of the valve prevents possible damaging high inlet pressure from passing through the valve to downstream piping.
Features
- Reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Quickly closes when a high pressure downstream condition occurs
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
Literature
-
- Price List - Watts ACV Controls and Accessories
- Schematic - LFF115-43
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF263AP Pressure Reducing Pilot
- Specification Sheet - LF263AP Pressure Reducing Pilot (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - LFPV20C Pressure Relief, Sustaining or Backpressure Pilot
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF115-43
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |