S116-52
Combination Pressure Relief and Surge Anticipator
Series S116-52, S1116-52 Combination Surge Anticipator and Pressure Relief Control Valve is designed to minimize the effects of water hammer and pressure surges resulting from: 1) Normal pump starting and stopping operations or 2) Mechanical or electrical power failure situations. The valve senses hydraulic pressure changes above and below the adjustable setpoints of the pilot control system directly from the pump station discharge header. High Pressure Relief Operation: When discharge header pressure exceeds the adjustable setpoint, the valve opens quickly to dissipate the high pressure surge. Low Pressure Opening Operation (Surge Anticipation): When discharge header pressure falls below the adjustable setpoint, the valve opens in anticipation of the returning high pressure wave. This condition normally occurs during a mechanical or electrical power failure situation. stored main valve cover pressure. If header pressure does not recover above the low pressure opening setpoint, stored pressure in the unique hydraulic accumulator system allows the valve to close, avoiding system siphonage or draining the pumping system.
Features
- Minimizes the effects of water hammer and pressure surges
- Valve senses pressure changes above and below the adjustable setpoints of the pilot control system
- Minimizes effects from pump starting and stopping and mechanical or electrical failure
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
Literature
-
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - 263RS Pressure Reducing Pilot
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - Model 50 Position Indicator
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
- Specification Sheet - SSPV20C Pressure Relief, Sustaining or Backpressure Pilot
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S116-52
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |