Skip to Main Content
Logo

S113-29 Watts

Single Chamber Pump Control Valve with Pressure Reducing

Series S113-29, S1113-29 Pump Control Valve with Pressure Reducing Feature is designed to minimize the surges associated with the starting and stopping of pumps, and automatically reduce pump outlet pressure to a constant lower downstream pressure regardless of varying flow rates. The valve opens at an adjustable rate upon pump start-up, and closes at an adjustable rate upon pump shut-off. When the valve is near closed a limit switch is tripped, turning the pump off. The pump starts and stops against a closed valve, and has provisions for manual operation in the event of power outages.

Features

  • Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
  • Minimizes surges associated with the starting and stopping of pumps
  • Simplified and efficient design is easy and economical to maintain
  • Automatically reduces pump outlet pressure to a constant lower downstream pressure

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific S113-29