C-TF

Heavy Duty Cooler Valve, 3/8 in. Copper Tube Compression Inlet Connection

Select options below to identify the UPC, Order Code, and Repair Kit for a specific C-TF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA