144
Process Boiler Water Feeders
Series 144 Process Boiler Water Feeders are used in heating applications on pressing machines when feed through the float chamber is permissible. It has external water feed connections: a 1/2 in. NPT female water feed connection and a 1/2 in. NPT female float chamber connection. Water is fed automatically as needed to maintain the correct water operating level in the boiler. The water pressure must be at least 10psi (68.9 kPa) higher than steam pressure. Series 144 is ideal for use in pressing machines and other small process boilers. Model 144S comes with strainer. Maximum Water Pressure: 125psi (8.6 bar), Maximum Steam Pressure: 100psi (6.9 bar).
Features
- Used in heating applications on pressing machines when direct feed through the float chamber is permissible
- 1/2 in. NPT female water feed connection and a 1/2 in. NPT female float chamber connection
- Water pressure must be at least 10 psi (68.9 kPa) higher than steam pressure
- Comes with strainer
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 144
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |