Skip to Main Content
Logo

LFWPASB Watts

F1960 x Copper Stubout (10 pack)

Lead Free* Brass F1960 Cold Expansion Fittings are used to connect RadiantPERT pipe together and to transition copper pipe to RadiantPERT supply lines. Threaded Adapters are used for the appropriate NPT fitting. The LF Brass fittings feature Lead Free* construction to comply with Lead Free* installation requirements. F1960 compression rings are PEX.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWPASB