Skip to Main Content
Logo

342 Watts

Automatic Reseating Temperature and Pressure Relief Valves

Series 342, 342X Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to domestic hot water supply tanks and hot water heaters. They feature a bronze body with NPT male inlet and NPT female outlet connections, stainless steel spring and thermostat tube, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model 342 has a 3 in. (80mm) thermostat. Model 342X has an 8 in. (200mm) thermostat. Series 342, 342X are ASME rated and CSA listed. Temperature Relief: 210 degreeF (99 degreeC. Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar). Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Features

  • Valve provides automatic temperature and pressure protection to hot water storage tanks and water heaters
  • Automatic reseating feature
  • Bonnet screws are tamper-resistant
  • Stainless steel thermostat tube

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 342