Skip to Main Content
Logo

FBV-PEX-M1 Watts

2-Piece, Full Port, Brass Ball Valves with PEX Ends

Series FBV-PEX-M1 2-Piece, Full Port, Brass Ball Valve with PEX Ends are designed for use in PEX piping systems. Forged brass body and adapter are manufactured per the ASTM F1807 standard. They feature brass PEX end tailpieces designed for easy crimping into a PEX piping system. Pressure Rating is 400 WOG. Crimp connection rating is 160psi at 73°F (23°C).

Features

  • Designed for use in PEX piping systems
  • Sizes: 1/2 in. ‒ 1 in. (15 ‒ 25mm)
  • PEX ASTM F-1807 end tailpieces for easy crimping
  • Two-Piece Full Port Design

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBV-PEX-M1