Skip to Main Content
Logo

LFFBV-3C-SS Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves

Series LFFBV-3C-SS & LFFBVS-3C-SS 2-Piece, Full Port, Lead Free* copper silicon alloy Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats and thrust washer, and adjustable stem packing gland, stem packing nut, 316 stainless steel ball, Lead Free* copper silicon alloy adapter, and steel handle. Lead Free* construction to complies with Lead Free* installation requirements.

Features

  • Sizes: 1/2 in. ‒ 2 in. (15 ‒ 50mm)
  • Used in commercial and industrial applications for a full range of liquids and gases
  • Minimal pressure drop due to full size port
  • Available with threaded and solder end connections

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3C-SS