Skip to Main Content
Logo

LFIT6300 Watts

Lead Free* 2 - Piece, Full Port, Ball and Waste Brass Ball Valves

Series LFIT6300 & LFIS6301 2-Piece, Full Port, Ball and Waste Lead Free* Copper Silicon Alloy Ball Valves feature a side drain port to drain or vent a downstream line when the valve is in the off position. A full port orifice ensures maximum flow capacity and its ball is wiped clean during each operation of the valve. The Lead Free* construction complies with Lead Free* installation requirements.

Features

  • Full port orifice ensures maximum flow capacity
  • Suitable for a full range of liquids and gases
  • Features a side drain port to drain or vent a downstream line when the valve is in the off position
  • Available with threaded NPT and solder end connections

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFIT6300

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: