Skip to Main Content
Logo

405-NRS-RW Watts

NRS Flanged Gate Valves

Series 405-NRS-RW NRS Flanged Gate Valves are used in irrigation and water distribution services. They feature an epoxy-coated cast iron body with ANSI B16.1 flanged connections, resilient wedge disc, cast iron bonnet, bronze non-rising stem, and cast iron handwheel. Maximum Pressure is 200psi (13.8 bar) CWP.

Features

  • Recommended for irrigation, potable water, water distribution service, feed lines, and sewage disposal facilities
  • Sizes: 2 in. – 12 in. (50 – 300mm)
  • Primary use in irrigation and water distribution services
  • Best suited for either the fully open or closed position, but is suitable for use as a throttling valve

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 405-NRS-RW