Skip to Main Content
Logo

HY-420 Watts

Non-Freeze Wall Hydrant with Chrome Face, Integral Vacuum Breaker

Series HY-420 non-freeze key operated wall hydrant with chrome plated face, integral vacuum breaker, 3/4 in.(19mm) hose connection, 3/4 in.19mm) female x 1 in.(25mm) male pipe connection, all bronze head, seat casting and internal working parts, bronze wall casing, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.

Features

  • Chrome plated face, and all bronze head, seat castings, and internal parts are built to last
  • Complies with ASSE 1019-2004, UPC/IAMPO Listed; Maximum operating pressure is 125 psi
  • Key operated with integral vacuum breaker and male/female hose connectors for convenience
  • Non-freeze wall hydrant is engineered for trouble-free, frost-proof operation and long life

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HY-420