Skip to Main Content

LFFHB

Frost-Proof Automatic Self-Draining Wall Hydrants

  • Plastic vacuum breaker prevents contamination of the potable water supply from backsiphonage and backpressure
  • Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2
  • Provides freeze protection of the external water supply as well as backflow protection to the potable water supply
  • Repairs can be made inline without removing the sill cock from the waterline

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFHB

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA