AMZ Micro Z

Automatic Backwashing Micro Z Filter Systems for Sediment Reduction (1-40 Cu. Ft.), Pipe Size: 1 IN

Sales Channel: Dealer

  • Suitable for commercial applications for sediment reduction
  • Highly efficient, porous Micro Z granular miler media reduces backwash waste water volumes and provides higher service flow rates
  • User-friendly electronic controller makes it easy to program regeneration frequency and lengths of backwash and rinse steps
  • Non-corrosive fiberglass tanks with thermoplastic inner liner

Select options below to identify the UPC, Order Code, and Repair Kit for a specific AMZ Micro Z

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA