Skip to Main Content
Logo

PWC (3-35CUFT) Watts

Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction. (3-35 Cu. Ft.)

Series PWC Activated Carbon Filters are highly effective backwashing media filtration systems for the removal of chlorine as well as taste, odor and color, caused by organics, from water. They are suitable for commercial applications with dechlorination flow rates up to 129 gallons per minute with media bed sizes ranging from 3 to 35 cubic feet in size. If higher flow rates are required, multiple units can be installed in parallel. The media bed is cleaned of captured sediment by periodic backwashing and flushing. This cleaning cycle is time clock demand initiated and can be programmed to occur at any time that is convenient for the user. All steps of the cleaning cycle as well as returning to service are fully automatic and do not require manual actuation.

Features

  • Coconut shell activated carbon media
  • For media bed sizes ranging up to 35 cubic feet
  • Highly effective backwashing media filtration systems for removing chlorine, taste, odor, and color from water
  • Flow rates: Up to 129 gallons per minute (950 lpm)

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWC (3-35CUFT)