Skip to Main Content
Logo

PWFMZ Watts

Residential Backwashing Filter Systems

Series PWFMZ Watts Whole House filters for superior sediment removal. Watts filtration systems for sediment removal use our high performance Micro Z filter media to provide increased loading capacities and higher service flow rates. Micro Z's unique external surface offers increased porosity to out perform sand filters by reducing water consumption. A Micro Z filter bed holds 2.8 times the amount of solids a sand bed holds, reducing backwash requirements by almost three times.Connection Sizes: 1 in. (25mm) Flow Rates: Up to 21 gpm (79 lpm)

Features

  • Whole house filters for superior sediment control
  • Maximum flow rate: 21 gallons per minute (79 lpm)
  • Reliable design for long service life
  • Highly efficient, porous Micro Z granular filter media helps save water by reducing the need to backwash

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWFMZ

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: