MAXCYST

C-Max Carbon Block Cartridge for Fine Particles, Cyst Reduction, and Extended Chlorine Taste and Odor Reduction

Sales Channel: Dealer

  • Designed for filtering fine particles and cycts
  • Provides extended reduction of chlorine taste and odor
  • 1-micron nominal extruded coconut carbon block cartridge
  • Standard OD (2-78 in.) available in 9-3/4 and 20 in. lengths

Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXCYST

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA