Reducing Stems
CTS x CTS Quick-Connect Fittings
Sales Channel: Dealer
Available in 1/2 in., 3/4 in., and 1 in., polysulfone. See models/UPC codes below for part numbers & descriptions.
Features
- CTS x CTS quick-connect reducing stems to match needs
- Constructed of durable polysulfone for smooth action and long life
- Available in 1/2, 3/4, and 1 in.
- See models/UPC codes below for part numbers and descriptions
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reducing Stems
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |