Waterminder Metering Valves

Automatic Shutoff Metering Valves

Sales Channel: Dealer

  • Automatic shutoff metering valve for safe, confident operation
  • Shutoff fuction based on gallons of throughput
  • Operating pressure ranges from 15 to 125 psi
  • Available in 8 different models to suit application needs

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Waterminder Metering Valves

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA