Skip to Main Content
Logo

ISCA-101-L/R-T

Industry Standard Single Horizontal Tapered Thread Closet Carrier

Watts ISCA-101-L/R-T Industry Standard single horizontal tapered thread water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron threaded faceplate assembly, epoxy coated cast iron foot supports with incremental measurements embossed onto legs to easily adjust height of carrier to most commonly used fixture requirements. Adjustable for standard and wheelchair height, threaded ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load.

Features

  • Adjustable ABS nipple with integral test cap and neoprene bowl gasket for convenience
  • Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load.
  • Legs are embossed with incremental markings to easily match height to commonly used fixtures
  • Adjustable for standard and wheelchair height

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ISCA-101-L/R-T

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: