LavEx

LavEx™ Floor Mounted Concealed Arm Lavatory Carrier

  • Available in 2, 3, or 4 wash basin designs for easy mounting of multiple sinks
  • Epoxy coated, floor mounted transferring the weight and load to the floor
  • Heavy gauge steel offset uprights with welded feet and steel cross plate for secure support
  • Concealed arm track and adjustable arm brackets, mounting clips, and leveling screws help ensure true fit and refined appearance

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LavEx

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA

Watts Works Online

LavEx training is now available from Watts Works.

View Available Courses