QTK7-101-R
Part of the QTK7-101-L/R Series
Ordering Code: QTK7-101-R
UPC: 098268311051
QTK7 Right Horizontal 4 IN NH Fitting, 2 IN Vent, Partially Assembled Faceplate, Legs to ADA 7-1/2 IN, ABS Nipple, Tiling Plate, Bowl/Gaskets, Thread Rods, Hardware
This Watts QT carrier trim kit contains everything needed to quickly assemble an ADA compliant right single horizontal adjustable water closet carrier. This kit features a 4 inch no hub epoxy coated cast iron fitting with integral 2 inch vent connections and a labor saving faceplate assembly with legs pre-set to an ADA compliant 7-1/2 rough-in. This kit also includes a 4 IN ABS nipple with integral test cap, a fabricated steel tile plate, neoprene compression bowl and fitting gaskets, threaded rods, hardware and installation instructions.
Features
- Reduced installation time with partially assembled faceplate trim
- Pre-set to ADA compliant 7-1/2 IN
- 4 IN ABS nipple
- Fabricated steel tiling plate