Skip to Main Content
Logo

B4-34-2

Part of the CO-200-R Series

Ordering Code: 8152580

UPC: 643925312409

Lead Free: Not In Scope

Floor Cleanout Body, Epoxy Coated Cast Iron, 2 IN No Hub Connection

This floor cleanout body is epoxy coated cast iron and has a 2 inch no hub connection. It can be used with a variety of tops from the CO-200-S line of products and can be purchased BAA compliant. A galvanized option is also available.

Product Features

  • BAA Available
  • Cast Iron
  • No Hub
  • Round
Specifications
Body Material Cast Iron
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type No Hub