Skip to Main Content
Logo

RX-4

Part of the CO-200-R Series

Ordering Code: 8145467

UPC: 643925317640

Lead Free: Not In Scope

Adjustable Floor Cleanout Top, 5 IN Round Cleanout Top, Extra Heavy Duty, Ductile Iron

This adjustable 5 inch round ductile iron cleanout top is compatible with our CO-200 floor cleanout series. It is gas-tight and gasketed and carries an extra heavy duty load rating.

Product Features

  • Ductile iron
  • Extra heavy duty load rating
  • Adjustable top
  • Round
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product