Skip to Main Content
Logo

CO-202P-RX

Part of the CO-200-RX Series

Ordering Code: CO-202P-RX

UPC: 098268029178

Lead Free: Not In Scope

Adjustable Floor Cleanout, 5 IN Round Nickel Bronze Top, 2 IN Pipe, Gas Tight Gasketed Brass Plug, Push On Outlet, XHD Load Rating

This epoxy-coated, cast iron cleanout is designed for floor applications. It features a 5 inch round, adjustable, gasketed, heavy duty nickel bronze top and removeable, gas-tight, gasketed, brass cleanout plug and push on connection for a 2 inch pipe. This item carries an Extra Heavy Duty load rating and can be purchased as BAA compliant. Membrane clamp, vandal proof and galvanized body options are also available.

Product Features

  • XHD Load Rating
  • Push On
  • Cast Iron Body
  • Adjustable Top
Specifications
Body Material Cast Iron
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 2 IN
Outlet Connection Type Push