SX-3
Part of the CO-260 Series
Ordering Code: 8186058
UPC: 098268029659
Lead Free: Not In Scope
Adjustable Floor Cleanout Top, 8 IN Square Stainless Steel Cleanout Top, Extra Heavy Duty
This adjustable 8 inch square stainless steel cleanout top is compatible with our CO-260 floor cleanout series. It is gas-tight and gasketed and carries an extra heavy duty load rating.
Product Features
- Stainless steel
- Extra heavy duty load rating
- Adjustable top
- Square
Specifications | |
---|---|
Body Material | Cast Iron |
Brand Name | Watts |
Lead Free | Not In Scope |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |