CO-463-RD
Part of the CO-460-RD Series
Ordering Code: 8134193
UPC: 098268028706
Lead Free: Not In Scope
Stack Cleanout, 3 IN Pipe, 7 IN Stainless Steel Cover, 3 1/2 IN Gasketed Brass Plug, Vandal Proof, No Hub Connections
This Watts Drains 3 inch, cast iron, stack cleanout is specifically designed for wall applications. Ideal for vertical stack bases. It features a 3 1/2 inch NPT gasketed brass countersunk plug, stainless steel access cover, vandal proof stainless steel screw and no hub connection for 3 inch pipe. It is vertically adjustable.
- Countersunk Plug
- Access Cover
- Vandal Proof Screw
- Cast Iron
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |